Press esc to head back

Our unique

DIFFICULT MAKES US HAPPY IS MORE THAN JUST A STATEMENT

guiding philosophy

It embodies our commitment to designing, testing, and installing ingenious, tailor-made, resilient solutions that stand up to the rigors of our clients’ applications. Indeed, for Trelleborg, the more difficult the challenge, the greater the opportunity for innovation and success. 

Our engineering know-how, polymer expertise and ongoing dedication to R&D continue to be the driving force in pushing the envelope in product design, leveraging the latest technologies to create solutions that truly advance the industries we serve.

Difficult Makes Us Happy. It not only underpins every solution we provide, but also represents our commitment to tackling the toughest challenges head-on and protecting the communities we serve.  

As global frontrunners in premium polymer and technology solutions for critical marine, port and built infrastructure applications, we pride ourselves on ensuring that our clients benefit from solutions that are not just sustainable and failsafe, but also pioneering in design and implementation. 

Discover how our bespoke solutions have brought some of the world’s most complex and high-risk projects to successful completion. 

CASE STUDIES :

NEXT >
PROVEN SEALING SYSTEMS FOR RESILIENT WATER INFRASTRUCTURE
2
SEALING THE WORLD'S LONGEST IMMERSED TUNNEL
3
FAIL-SAFE FOUNDATION SEALS FOR OFFSHORE WIND POWER
4
ADVANCED SHIP TECHNOLOGY FOR ENHANCED CARBON EFFICIENCY
5
INNOVATIVE FLOATOVER METHOD ENSURES EFFICIENT FPU INSTALLATION
6
A FLEXIBLE APPROACH KEEPS FPSO PROJECT ON COURSE
7
8
INTEGRATED BERTHING SOLUTIONS FOR OPTIMAL LNG OPERATIONS
8
ENHANCING SAFETY AND PRECISION WITH SAFEPILOT CAT MAX
9
1
PREMIUM FENDER SOLUTIONS FOR PORT INFRASTRUCTURE

Content

10
SAFECAPTAIN AND CAT ROT PPU INTEGRATION FOR IMPROVED SAFETY AND EFFICIENCY
 
>

Difficult makes

us happy

MARINE AND INFRASTRUCTURE

11
STREAMLINING COMPLEX PILOTAGE WITH CAT PRO PPU
>

Premium fender solutions

for port infrastructure

CHALLENGE
ABOUT
SOLUTION
OUTCOME

The expansion of Al Ain Sokhna, a key maritime facility in Egypt, located on the Red Sea Coast, sets the stage for a significant boost in trade and  connectivity within the region. Serving as a gateway for international trade in Egypt, efficient and expanded infrastructure becomes paramount.

This expansion is a significant project within the Suez Canal Development Zone and includes the construction of 12 km of new  quay wall. Considered the largest Greenfield development project  currently underway, a reliable supplier was needed to deliver high quality fender and bollard systems within a tight timeframe to  support the installation activities undertaken by 13 contractors. Trelleborg was chosen to spearhead the ambitious initiative that involved installing around 1,200 fender systems and 1,200 bollard systems.

Trelleborg was chosen to spearhead the ambitious initiative that involved installing around 1,200 fender systems and 1,200  bollard systems.

CHALLENGE

With 13 contractors managing 
installation, delivering a 
large number of high-quality 
fenders within a tight timeline 
while avoiding disruptions to 
other project elements was a 
major challenge.

MARINE AND INFRASTRUCTURE

SOLUTION

The initial phase of the project saw Trelleborg providing extensive technical support, particularly for berthing calculations and design improvements, upgrading the fender design from conventional cylindrical type to the advanced super cone SCN 950 type, thereby eliminating the need for chain systems. 

Furthermore, Trelleborg invested in a new rubber fender mold for the larger SCN1400 fender size to efficiently manufacture the substantial quantity required while also catering to potential future projects. Throughout the process, there was a significant emphasis on optimizing operations within Trelleborg’s  manufacturing facility to enhance efficiency and reduce the manufacturing cycle duration. This was instrumental in ensuring on-time deliveries, which in turn facilitated uninterrupted progress for all 13 contractors involved in the project.

OUTCOME

The optimized SCN950 fender design without chain systems, successfully decreased installation time for contractors. Besides incorporating best practices in project management, leveraging procurement and manufacturing excellence to meet the client’s needs, the project also showcases Trelleborg’s capability to meet complex project requirements through commitment, innovation, and operational excellence, ultimately contributing to the successful execution of the world’s largest Greenfield port development project.

Trelleborg’s capability to meet complex project requirement through commitment, innovation, and operational excellence, ultimately contributing to the successful execution of the world’s largest Greenfield port development project.

RESOURCES:

  
   
NEXT CASESTUDY >
< BACK TO HOME
>

resilient water infrastructure

Proven sealing systems for 

CHALLENGE
ABOUT
SOLUTION
OUTCOME

The Afsluitdijk, spanning the provinces of North Holland and Friesland, separates the Ijsselmeer from the Wadden Sea, protecting a significant portion of the Netherlands from flooding risks. Recently, this vital infrastructure underwent substantial reinforcement to bolster its protective capabilities.  Trelleborg played an integral role in this project, partnering with the construction consortium to design and supply essential seals for various components. 

We successfully managed various aspects of seal design, manufacturing, and implementation. This collaboration underscores our commitment to enhancing infrastructure resilience and safety.

Trelleborg played a key role in the reinforcement project, successfully managing various aspects of seal design, manufacturing, and implementation. 

CHALLENGE

When designing the seals, Trelleborg had to ensure they met a couple of critical parameters - permitted leakage rate and durability. Aside from these requirements, the design criteria also included easy disassembly, appropriate spring characteristics, the use of rubber sturdy enough for sustained functionality, and resistance to specific environmental factors. The form of the seals had to be meticulously engineered so that it is capable of enduring extreme environmental conditions. A well-thought-out backup plan was also essential to facilitate the repair or replacement of the seal segments, if necessary.

SOLUTION

From the design phase onwards, Trelleborg played a pivotal role in the project. Collaborating closely with the construction consortium, our team guided their designers in understanding the seal specifications, features, expected lifespan, and installation methods, among other critical aspects. Trelleborg’s engineers also provided frequent on-site support, leading to a successful project execution.

Several constructions within the renowned Dutch water barrier, are all equipped with Trelleborg compression seals tailored to meet the specified sealing requirements. Trelleborg additionally designed and manufactured a customized damping solution for the check valve system of the pump slides, ensuring both efficient damping and secondary sealing.

OUTCOME

The project highlights Trelleborg’s expertise and commitment to delivering tailored engineering solutions for critical infrastructure projects, underlining our position as a trusted partner in safeguarding vital assets against environmental risks.

Specialized self-activating profiles were cleverly built into the structures, creating space to move the gates and with the calculated water pressure the gate will be watertight.

Self-activating Seals:

RESOURCES:

These seals were used in the sliding  mechanisms of both existing and newly installed level gates, pump valves, and bulkhead seals as part of the Afsluitdijk project. The forces are all well calculated to stand the weight of the structure and also to be watertight as soon as possible.

Compression Seals:

For the pump slide’s check valve system, Trelleborg developed and produced bespoke damping solutions that served the dual function of load dampening and sealing.

Custom Damping Solutions:

  
   

MARINE AND INFRASTRUCTURE

< BACK TO HOME
NEXT CASESTUDY >

The following seals were supplied for the water barrier reinforcement project:

>

longest immersed tunnel

Sealing the world's

CHALLENGE
ABOUT
SOLUTION
OUTCOME

Carrying a four-lane motorway and two electrified rail tracks, it will significantly reduce travel times between Scandinavia and central Europe. Perhaps more importantly, this new transport link will decrease annual CO2 emissions by 200,000 tons, making a sizeable contribution to meeting EU sustainability targets.

This new transport link will decrease annual CO2 emissions by 200,000 tons, making a sizeable contribution to meeting EU sustainability targets.

Connecting Rødbyhavn in Denmark to Puttgarden in Germany, the 18-kilometer long Fehmarnbelt Fixed Link will be the world’s longest immersed tunnel.

Trelleborg was chosen for this complex, long-term project for several reasons. First was a track record of innovating to produce high-performance, customized solutions at scale and on time, such as the seals for the tunnel sections of the Hong Kong-Zhuhai-Macau Bridge. Trelleborg’s long-term stability, and the commitment to invest in expanded manufacturing capacity in existing production facilities were also influential factors. It was also essential for all suppliers to meet the strict sustainability criteria set by project owner Femern A/S, which comply with UN Global Compact standards. With its sheer magnitude and significance, the Fehmarnbelt tunnel represents Trelleborg’s most significant project to date, building on our successful track record of successfully completing 60 tunnel projects worldwide.

CHALLENGE

Water tightness is integral to immersed tunnels, and with the record-breaking length of the Fehmarnbelt project, designing sealing systems that could meet its unique size, scope and performance needs was a challenge.

The 79 standard elements — each 217 meters long — and the ten special elements that make up the tunnel construction are all being sealed by Trelleborg Marine and Infrastructure’s industry-leading Gina gaskets, Omega seals, Double injectable Waterstop seals, Bulkhead seals and clamping systems. 

SOLUTION

Landmark projects require landmark solutions. At 42 meters deep and built on loose Paleogene clay with the potential for ground movement, the tunnel requires sealing systems that have a greater flexibility factor designed, to eliminate the risk of leakage. Trelleborg’s polymer engineering expertise proved crucial in developing an optimized sealing system that suits the ground conditions and depth of the Baltic Sea.   A new, patented Waterstop solution, which seals segment joints and withstands concrete expansion and shrinkage as well as large movements between segments, was developed especially for the project. It can be injected at four points to fill up any air entrapments after concrete pouring. Waterstop W-29CUI is a plug-and-play solution, making it quick to deploy to ensure project efficiency, and adaptable to work alongside both Gina gaskets and Omega seals.   Another highly significant innovation was the use of Omega seals in the development of fully removable bulkheads. This enabled the seals to be reused, helping Trelleborg to contribute to the overall sustainability of the project.

RESOURCES:

OUTCOME

As a global leader in providing high performance sealing systems for immersed tunnels, Trelleborg was able to bring its in-depth polymer engineering expertise to the Fehmarnbelt Fixed Link — the world’s longest immersed tunnel.

Altogether, Trelleborg will produce 89 Gina gaskets and 89 Omega seals, closure joint with a bespoke M-seal and inflatable gasket as well as the new Waterstop solution developed specifically for this project. These will combine to prevent water ingress within challenging design tolerances and ensure the tunnel’s integrity is maintained throughout its lifetime. With its flexibility, durability, and an expected lifespan of 120 years, Trelleborg’s sealing systems stand out as one of the few solutions available in the market that effectively safeguard against water ingress and extreme movements.

With its sheer magnitude and significance, the Fehmarnbelt tunnel represents Trelleborg's most significant project to date, building on our successful track record of successfully completing 60 tunnel projects worldwide.

  
    

MARINE AND INFRASTRUCTURE

NEXT CASESTUDY >
< BACK TO HOME
>

Fail-safe foundation seals 

for offshore wind power

CHALLENGE
ABOUT
SOLUTION
OUTCOME

Trelleborg Marine and Infrastructure was commissioned to supply its grout seals to one of Europe's largest energy transition projects. This subsidy-free offshore wind farm project in Europe, a pioneering initiative that combines renewable energy generation with cutting-edge technology, is a testament to the growing importance of offshore wind farms in meeting global clean energy demands.

Trelleborg's pivotal role in this project involved designing grout seals that secure safe installation and longevity of the wind turbines, underscoring the company's unrivaled expertise in the field.

Trelleborg's pivotal role in this project involved designing grout seals that secure safe installation and longevity of the wind turbines, underscoring the company's unrivaled expertise in the field.

CHALLENGE

The effectiveness of grout seals in wind turbines heavily relies on offshore installation tolerances and permissible production tolerances of the enormous steel piles during fabrication. It is in this tight playing field between fabrication and installation specification that the grout seals need to perform even in the harshest and most unfavorable conditions. This emphasizes the importance of using high-quality materials, careful design and skilled manufacturing and quality control.

SOLUTION

With a keen understanding of the project's unique requirements, Trelleborg designed grout seals that can accommodate an exceptionally large tolerance window, suitable for offshore installation from a floating vessel. Our unique approach and bespoke design allow the seal to maintain its effectiveness even in the most unfavorable conditions. This innovation is crucial for ensuring a reliable grout seal and securing the structural integrity of the foundation for decades of operation.

RESOURCES:

OUTCOME

Challenging conditions such as floating vessel installation of offshore wind foundations typically increase the tolerance window in which the grout seals need to operate.

Additionally, the ever-increasing size of steel foundation piles following increasing turbine sizes and energy output, yields challenges of its own. By developing a customized grout seal that can handle this large tolerance window, Trelleborg provided a reliable and durable solution for safe installation of the wind turbine foundations and to secure their longevity, contributing to the production of renewable energy.

This innovation is crucial for ensuring a reliable grout seal and securing the structural integrity of the foundation for decades of operation.

  
   

MARINE AND INFRASTRUCTURE

< BACK TO HOME
NEXT CASESTUDY >
>

 for enhanced carbon efficiency

Advanced ship technology

CHALLENGE
ABOUT
SOLUTION
OUTCOME

Arkas Holding, a prominent player in the maritime and logistics industry embarked on a comprehensive fleet modernization project aimed at ship performance monitoring across its extensive fleet of vessels, enhancing ship operational efficiency, reducing carbon emissions, and meeting compliance requirements. The company has been diligently bolstering its fleet of vessels since 1996, culminating in a formidable fleet comprising 50 container vessels, making it Turkey's largest container operator.

Arkas Holding partnered with Trelleborg as part of their strategic initiative to enhance fleet performance and ensure compliance with the Energy Efficiency Existing Ship Index (EEXI) and Operational Carbon Intensity Indicator (CII).

Arkas Holding partnered with Trelleborg as part of their strategic initiative to enhance fleet performance, create a carbon-efficient operating environment, and ensure compliance with the Energy Efficiency Existing Ship Index (EEXI) and Operational Carbon Intensity Indicator (CII), adopted by The International Maritime Organisation (IMO), which aim to reduce carbon emissions in the shipping industry to net zero by or around 2050. This deadline, agreed upon in 2023, represents a significant step towards sustainability in the maritime sector, paving the way for a greener future.

CHALLENGE

Trelleborg was onboarded as a partner to supply its TSX5 shaft power meters, to be integrated into the Arkas’ fleet performance software, allowing real-time performance monitoring that can then be used to improve ship operational efficiency and reduce carbon emissions, which will enable their ships to meet the year-on-year improvements needed to comply with Carbon Intensity Indicator (CII) regulations and their own internal decarbonization targets.

SOLUTION

Trelleborg's initial provision of 5 shipsets of TSX5 delivered for EEXI compliance laid the foundation for a broader partnership with Arkas Holding. Subsequently, a tender was issued for an additional 37 ships that required shaft power meters. The TSX5 system offers a comprehensive suite of features, including real-time monitoring of shaft power, shaft torque, and shaft RPM, as well as over-torque alarm and cumulative power recording.

It ensures compliance with Energy Efficiency Existing Ship Index (EEXI) rules when fitted with a ShaPoLi alarming device and is an essential device required for any ship performance software. TSX5, when combined with fuel flow measurement and speed/distance data, provides vessel operators with actionable insights and recommendations to enhance energy efficiency across the fleet, thereby resulting in reduced operational costs, a reduction in carbon emissions, and a positive impact on the bottom line.

RESOURCES:

TSX5, when combined with fuel flow measurement and speed/distance data, provides vessel operators with actionable insights and recommendations to enhance energy efficiency across the fleet, thereby resulting in reduced operational costs, a reduction in carbon emissions, and a positive impact on the bottom line.

OUTCOME

With Trelleborg successfully concluding the delivery of the final batch of shaft power meters, the equipment is slated for installation across the Arkas fleet in 2024. This marks a pivotal moment in the realization of Arkas’ vision for an advanced, technologically equipped fleet, poised to navigate the evolving demands of the maritime industry with heightened ship operational efficiency, a carbon-efficient operating environment, and industry compliance. Trelleborg’s partnership for this fleet modernization project highlights the pivotal role of advanced ship technology in shaping a sustainable and profitable future for the maritime industry.

  
   

MARINE AND INFRASTRUCTURE

< BACK TO HOME
NEXT CASESTUDY >
>

Innovative floatover method

ensures efficient FPU installation

CHALLENGE
ABOUT
SOLUTION
OUTCOME

The Scarborough Field, located off the coast of Western Australia, is a crucial natural gas resource with the potential to meet growing energy demands both locally and beyond. Thanks to its strategic position and advanced infrastructure, it is a key player in the energy supply chain. A leading energy company awarded an engineering and construction firm a contract to provide engineering, procurement, construction, installation, and commissioning (EPCIC) services for a Floating Production Unit (FPU) to extract natural gas from this field.  The Scarborough FPU was designed specifically to extract, process, and transport natural gas from the Scarborough Field.  

Trelleborg collaborated closely with the construction firm on the newly built Scarborough Floating Production Unit project to ensure the safe and efficient installation of the unit's hull.

Trelleborg collaborated closely with the construction firm on the newly built Scarborough Floating Production Unit project to ensure the safe and efficient installation of the unit's hull.

CHALLENGE

Installing heavy topsides onto hulls is a critical operation that demands innovative solutions. In the case of this project, the Floating Production Unit (FPU) featured a substantial topside weighing 30,000MT. Traditional lifting methods were not feasible for such a large and heavy structure, prompting the need for an alternative installation method that could ensure safety and structural integrity.

SOLUTION

The specific requirements outlined by the customer called for a floatover installation approach, and Trelleborg’s Leg Mating Unit (LMU) equipped with the sandcan system emerged as the optimal solution for this purpose. By integrating the sandcan system with the LMU, engineers and operators can accurately monitor and control the mating process, ensuring that the legs are aligned and inserted into the slots within specified tolerances. This helps to prevent any misalignment or structural issues that could affect the stability and integrity of the offshore platform. The sandcan system is engineered such that it effectively prevents sand from getting trapped, thus allowing the LMU to be lowered when the sand is released.

< BACK TO HOME
NEXT CASESTUDY >

OUTCOME

Trelleborg conducted a rigorous modeling and testing process to create a prototype that could withstand a maximum load of 7,500 metric tons while also withstand high compressive stress. The primary focus was on ensuring the LMU's ability to withstand heightened loads without deformation or failure while also optimizing weight, cost-effectiveness, and manufacturability. This process involved close collaboration with both the end customer and the main constructor to achieve the desired results.

By utilizing Finite Element Analysis and adhering to international standards like the American Petroleum Institute’s RP WSD guidelines, Trelleborg ensured that the LMU met strength and stability criteria, a testament to its robust engineering capabilities and design expertise.

Sand Selection:

Sand selection is a crucial process for the sandcan system. The selected sand needed to withstand high compressive pressures and enable seamless flow for complete drainage from the sandcan. It is subjected to rigorous quality control measures to ensure it met the specified grain size and maintained structural integrity, even under high compressive stress. Following this, the sand is sent to a reputable third-party laboratory for comprehensive mechanical and chemical testing, before being transported directly to Trelleborg manufacturing facility.

Several key parameters were considered during the design of the LMU and sandcan system to ensure their effectiveness in facilitating the floatover installation:

A full-scale testing was conducted at Trelleborg's Singapore testing facility using the 183MT test press to validate the design and confirm the system's viability. This groundbreaking test was the first of its kind and aimed to ensure the product's performance and compliance with relevant standards and customer specifications by testing the design calculations and prototype against the actual product application.  Overall, using the Leg Mating Unit (LMU) equipped with the sandcan system proved to be a game-changer for the floatover installation of the 30,000MT topside onto the hull.

MARINE AND INFRASTRUCTURE

Material Selection:

Selecting the right materials that offer the necessary strength, durability, and resistance to environmental factors is a crucial aspect. Factors such as solid steel receptor, fatigue resistance, lubrication, and corrosion resistance based on the operational conditions had to be carefully considered as the materials chosen directly impacts the overall performance and reliability of the LMU.

Assembly and Disassembly:

Given that each LMU weighs 100 tonnes, streamlining the assembly and disassembly process was an essential consideration. Ensuring that this aspect was well thought out contributes significantly to the practicality and efficiency of deploying the LMU.

>

FPSO project on course

A flexible approach keeps

CHALLENGE
ABOUT
SOLUTION
OUTCOME

MISC Offshore (Singapore) Pte Ltd (MOSPL), a wholly owned subsidiary of MISC Berhad, required a high-performance structural elastomeric bearing solution for its new Floating Production, Storage and Offloading (FPSO) project in South America.

With a proven track record in addressing challenges in offshore oil and gas, Trelleborg brings the necessary engineering expertise and longevity essential for this project.

With a proven track record in addressing challenges in offshore oil and gas, Trelleborg brings the necessary engineering expertise and longevity essential for this project.

CHALLENGE

FPSOs are often preferred to fixed platforms due to their rapid deployment and cost efficiency. The siting of this new FPSO in a remote offshore area in 2 km deep waters prone to tropical storm conditions, including strong currents and large swells, as well as saltwater corrosion, brought challenges. These elements place significant strain on the structural elastomeric bearings responsible for supporting the topside modules crucial for the FPSO’s essential operations. 

SOLUTION

Trelleborg is delivering specially designed and manufactured structural elastomeric bearings with a design life of over 120 years to meet the unique project design requirements of MOSPL’s FPSO. 

< BACK TO HOME
NEXT CASESTUDY >

Advanced modelling techniques, including Finite Element Analysis, were employed to predict stress-strain characteristics, ensuring sustained performance over the long term.

OUTCOME

As can happen in complex projects, unexpected adjustments in the specifications meant that a change order was issued within a few months of the agreed delivery date. Understanding how essential timely completion is in FPSO projects, and working closely with MOSPL at every stage, Trelleborg was able to pivot quickly to help keep the project on track. Using its global capabilities to divert additional resources, the order was fulfilled within the originally specified timeframe. Crucially, Trelleborg’s offshore industry experience and flexibility helped ensure this FPSO project stayed on schedule and met existing deadlines.

Plans were devised to accommodate the anticipated significant axial, lateral and rotational movements of the vessel, along with the necessary vibration isolation and shock absorption for module operation. Advanced modelling techniques, including Finite Element Analysis, were employed to predict stress-strain characteristics, ensuring sustained performance over the long term. This innovative design methodology is enhanced by Trelleborg’s proficiency in high-performance elastomeric materials. Specifically formulated elastomer compounds, resistant to oil-based process liquids, paired with corrosion-resistant marine-grade carbon steel, synergise to create module bearings designed for optimal functionality throughout their operation lifespan.

MARINE AND INFRASTRUCTURE

>

for optimal LNG operations

Integrated berthing solutions 

CHALLENGE
ABOUT
SOLUTION
OUTCOME

Trelleborg Marine and Infrastructure was engaged as a partner to provide a comprehensive range of berthing solutions for a major LNG terminal in northern France. The project aimed to enhance operational efficiency and secure the berthing process for the first-ever FSRU floating terminal at this significant port, which serves as a key hub for maritime trade and transportation. Ultimately, this initiative is expected to increase France's regasification capacity.

CHALLENGE

The berthing process is a critical operation that requires the utmost efficiency to avoid delays, maintain safety, and ensure smooth operation, benefiting the port, vessel operators, and the environment.

SOLUTION

Trelleborg supplied various critical mooring, berthing and navigational solutions, including Quick Release Hook Units, an Environmental Monitoring System, SmartDock Docking Aid System, Central Integrated Monitoring System, SafePilot CAT PRO, and SafePilot Pro Navigation with Docking software.

Furthermore, upgrades were carried to streamline terminal operations, such as upgrading the Ship-Shore Link system to the more advanced Gen3 Ship-Shore Link system, reconfiguring the central monitoring system as well as installing bespoke-designed Pneumatic Fenders and inverted Superior Cone Fenders (SCN) to secure the quay walls of the terminal.

Upgrades were carried to streamline terminal operations, such as upgrading the Ship-Shore Link system to the more advanced Gen3 Ship-Shore Link system, reconfiguring the central monitoring system as well as installing bespoke-designed Pneumatic Fenders and inverted Superior Cone Fenders (SCN) to secure the quay walls of the terminal.

OUTCOME

The integration of multiple berthing solutions significantly reduced the margin for error, resulting in smoother and safer berthing operations, as well as safe vessel approach and product transfer. This improvement in berthing operations also helped to reduce downtime for vessels and the associated loading and unloading processes, resulting in increased productivity.

RESOURCES:

MARINE AND INFRASTRUCTURE

   
 
    
< BACK TO HOME
NEXT CASESTUDY >

CHALLENGE

A relatively small and shallow harbor limits the room for berthing maneuvers, requiring centimeter-accurate navigation. In addition, the limited depth at the port means providing adequate under-keel clearance for larger vessels is challenging. In order to safely accommodate bigger ships and prevent the risk of grounding, the port’s pilots must employ highly accurate navigation techniques that take into account draft and available under-keel clearance. 

SOLUTION

PrimePort, who operates Timaru, has a strong, long-term working relationship with Trelleborg. The port’s fender systems and bollards are provided by Trelleborg, and the two companies also partnered to upgrade Timaru’s navigation and piloting processes, with Trelleborg's SafePilot CAT ROT navigation system performing flawlessly in piloting smaller vessels. Given this track record, PrimePort chose the state-of-the-art, SafePilot CAT MAX system to make sure Timaru could handle the Rio class vessels that would take their port to the next level.

< BACK TO HOME

This innovation is crucial for ensuring a reliable grout seal and securing the structural integrity of the foundation for decades of operation

The SafePilot system utilizes wireless heading and positioning units with integrated gyroscopic motion sensors. This provides precision data on rate of turn, pitch, roll and exact location. The system is accurate to 1cm per second for speed and 0.01 degrees for heading, making it ideal for confined harbors like Timaru. Pilots like the system because the intuitive software displays only pertinent information during each phase of pilotage. This eliminates information overload, significantly reducing the risk of accidents caused by human error.

OUTCOME

The enhanced safety and efficiency from Trelleborg's state-of-the-art piloting system are supporting PrimePort Timaru's position as one of New Zealand’s top ports. The ability to berth Rio-class container ships with 5,900 TEU capacity has already opened the door to increased cargo volumes and double-digit growth in bulk volume.

SafePilot CAT MAX enables PrimePort’s pilots at Timaru to view real-time under-keel clearance and environmental data, making all the difference in this relatively shallow harbor which is often buffeted by high winds. This allows safer transit of larger vessels by eliminating grounding hazards and potential collisions.

All SafePilot systems are developed by Trelleborg jointly with active marine pilots, to maximize usability. This means that the customizable modules and clarity of relevant data at key moments make SafePilot intuitive to use on challenging maneuvers. 

Navigation solutions like SafePilot CAT MAX are key components of Trelleborg’s SmartPort system that connects critical interface between ships and ports. Timaru's implementation serves as a model for ports of all sizes seeking to upgrade facilities, safely accommodate larger vessels and strengthen their competitive positions. 

NEXT CASESTUDY >

MARINE AND INFRASTRUCTURE

Enhancing safety and precision

with SafePilot CAT MAX

CHALLENGE
ABOUT
SOLUTION
OUTCOME

Situated on the eastern Pacific coast of New Zealand’s South Island, the Port of Timaru is a major cargo hub and is especially important for the country’s agricultural export business.

The increase of larger container ships in recent years presents an opportunity for Timaru, and the amount of freight the port handles is significantly increasing.

>
 
    
CHALLENGE
ABOUT
SOLUTION
OUTCOME

Arkas, a prominent Turkish-based holding that offers an integrated service chain in its main business lines including maritime transportation, logistics, port and terminal operations, partnered with Trelleborg Marine and Infrastructure to integrate advanced navigational tools within its container fleet as part of its strategic initiative to improve overall operational efficiencies and safety. The decision to explore a simplified AIS-based program for its container fleets that do not traverse the Panama Canal follows the previous success with SafeCaptain, which was provided alongside Trelleborg's SafePilot P3 for its vessels transiting the Panama Canal.

CHALLENGE

Despite technological advancements, navigating narrow and complex waterways remains a critical challenge in the maritime industry, particularly in scenarios involving constricted passages, unpredictable currents, outdated nautical charts and unreliable navigation tools. These factors create a high-risk environment for pilots, captains, and crew members, potentially compromising vessel safety and operational efficiency. The combination of these elements continues to pose significant challenges, underscoring the need for ongoing improvements in navigation technology and practices.

SOLUTION

To support Arkas Holdings' need for better operational efficiencies for their container fleet, Trelleborg proposed combining its SafeCaptain technology with the CAT ROT Portable Pilot Unit (PPU), both key components of the comprehensive SafePilot piloting system developed in-house. SafePilot, has been at the forefront of maritime navigation technology with its latest iteration, SafePilot P3, gaining notable recognition, becoming the first high-accuracy navigation unit to be evaluated and approved by the Panama Canal Authority (ACP). This approval underscores the system's reliability and precision in even the most demanding navigational environments.

< BACK TO HOME

OUTCOME

The implementation of SafeCaptain technology with the CAT ROT Portable Pilot Unit (PPU) enabled real-time data sharing and improved decision-making. The system's chart annotation features mitigated delays and ensured safe navigation, even in areas with outdated information. During the trial, SafeCaptain's manual drawing capability proved vital when faced with uncharted harbors, showcasing its adaptability to address unforeseen challenges. By enabling pilots to supplement existing chart data in real-time, SafeCaptain proved to be a more adaptable and comprehensive navigational tool. The system is now operational on a total of 49 ships within the Arkas Holding fleet.

SafeCaptain is designed to address the limitations of conventional AIS pilot plug data formats. The system enables precise monitoring in constrained waterways, employing a high-accuracy GNSS and an advanced motion sensor to track the vessel's three-dimensional movements. In the event of a blackout, SafeCaptain continues to compute the ship's position and heading using its dual GNSS antennas. 

By integrating with CAT ROT, SafeCaptain significantly enhances the reliability and precision of operational data, providing pilots with a more comprehensive and trustworthy navigational tool. The CAT ROT is a small and compact pilot unit primarily designed to connect to a ship's AIS pilot plug and transmit data via Wi-Fi to the Pilot’s tablet/notebook. 

To demonstrate the capabilities of this integrated solution, a comprehensive trial was conducted in Turkey in January 2024. The trial involved a six-hour journey from Bursa's Gemlik harbor to Kocaeli's Derince harbor, allowing for rigorous testing of various navigational scenarios. These included planned route creation, harbor approach simulations, and complex docking maneuvers, all of which showcased the system's versatility and effectiveness.

One of the notable enhancements to SafeCaptain during this trial was the addition of a feature allowing users to manually draw missing details directly on the app interface. This functionality addresses a common issue in maritime navigation - incomplete or outdated charts.

MARINE AND INFRASTRUCTURE

RESOURCES

for improved safety and efficiency

SafeCaptain and CAT ROT PPU integration

>

MARINE AND INFRASTRUCTURE

MARINE AND INFRASTRUCTURE

SOLUTION

Trelleborg’s CAT PRO PPU was deployed, providing advanced navigation support for the pilot in this high-risk scenario. The system included two wireless sensors and a Wi-Fi Extender that seamlessly connected to the ship’s Pilot Plug, enabling access to AIS data of nearby vessels for real-time traffic monitoring.  Positioned on the bridge wing, the sensors provided independent data on the vessel’s positioning (with SBAS corrections ensuring 0.60 m accuracy), rate of turn (0.1°/min accuracy), heading (0.05° accuracy), and speed (1 cm/sec accuracy). This high level of precision allowed the pilot to maintain full control and situational awareness, independent of the onboard navigation systems, ensuring the heavy load carrier’s safe maneuvering in such a complex and dynamic environment. All critical data was displayed on a user-friendly iPad interface for the pilot, providing real-time predictions of the vessel’s position and safe distances to hazards. The system accounted for the vessel's oversized cargo, enabling a comprehensive overview of its footprint, and ensuring precise navigation at all times. 

OUTCOME

The operation was completed successfully, with the Heavy Load Carrier safely navigating the dockyard and transitioning to open waters safely. The CAT PRO was instrumental in enabling seamless coordination between the vessel and its support tugboats. Its precise positioning capabilities allowed the pilot to anticipate and confidently execute maneuvers, even in restricted areas. This case underscores the tangible value of advanced portable navigation solutions in managing complex maritime operations. By delivering 360-degree situational awareness, independent positioning and heading accuracy down to 1 cm, the CAT PRO PPU system not only ensures operational safety but also optimizes efficiency, reducing the risk of costly delays or incidents. As maritime traffic grows in scale and complexity, tools like CAT PRO PPU are proving to be indispensable for modern pilotage. With extended battery life, superior accuracy, and an easy setup surpassing other systems on the market, it provides the accuracy and reliability needed for even the most complex piloting operations.

A large cargo ship with cranes is anchored in the ocean, with a tugboat assisting in the foreground under a clear blue sky.

Image credit: Pilot Aidan Fleming, Port of Cork.

CHALLENGE

This specific operation involved managing the complexities of oversized cargo dimensions, including limited vessel maneuverability due to extreme width and restricted turning radius. Key operational challenges included navigating confined waterways with minimal under-keel clearance and high-density traffic, while ensuring precise, real-time coordination with two tugboats to maintain control during critical maneuvers. The operation's success was dependent on expert pilotage combined with advanced navigational technologies, as even the smallest error could lead to substantial safety and operational risks.

MARINE AND INFRASTRUCTURE

Streamlining complex pilotage 

with CAT PRO PPU

>

RESOURCES

  
  
< BACK TO HOME
CHALLENGE
ABOUT
SOLUTION
OUTCOME

The Port of Cork Company recently executed a complex pilotage operation involving a Heavy Load Carrier vessel transporting three Liebherr Ship-to-Shore container cranes. The vessel, with an overall length (LOA) of 169 meters and a beam of 40 meters, carried these cranes as cargo, extending its effective width to 134 meters. This oversized load presented significant navigational challenges, particularly in maneuvering through the restricted waters of the dockyard and transitioning safely to open sea. Precise pilotage and advanced situational awareness were critical due to the vessel’s restricted turning radius under load, compounded by the presence of high maritime traffic.

Contact Us Today

Global network, local support
With our global offices supported by a robust network of regional centers, we are here to provide you with solutions tailored to your needs, along with round-the-clock after-sales and maintenance service support. 
Fill out the form and one of our skilled representatives will contact you as soon as possible.
< BACK TO HOME

How can we help?

MARINE AND INFRASTRUCTURE